Pocket Star (Hex Key)

Pocket Star (Hex Key)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

7-piece hex key set ranging from 2.0 to 8.0 mm. Includes a push button to easily take out each hex key.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 351PG7
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2 ~ 8
  • Single Item / Set Classification
    Set Parts
  • Set Content
    2、2.5、3、4、5、6、8
  • Mass(g)
    186
  • Features
    The handle is made of strengthened fiberglass plastic. The blade is made of chrome vanadium steel. Heat cured and electroplated.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)