Hexagon Wrench Long Type (Single Item) Duplex Width Dimensions 1.5 to 19.0 mm Full 13 Size

Hexagon Wrench Long Type (Single Item) Duplex Width Dimensions 1.5 to 19.0 mm Full 13 Size

Sold as a single unit allowing you to purchase only the required sizes and number of units. Prostar case for 9 sizes of width across flats from 1.5 to 10 mm
Can be stored in (hex wrench set 9-piece set case).
[Type] Long Type
[Width Across Flats] 1.5 mm, 2.0 mm, 2.5 mm, 3.0 mm, 4.0 mm, 5.0 mm, 6.0 mm, 8.0 mm, 10.0 mm (*)
12.0 mm, 14.0 mm, 17.0 mm, 19.0 mm
*See here for 9-piece set products consisting of 9 sizes of width across flats from 1.5 to 10.0 mm.
[Overall length] 91 mm, 101 mm, 113 mm, 128 mm, 142 mm, 163 mm, 184 mm, 206 mm, 231 mm, 259 mm, 291 mm, 333 mm, 375 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
352W15
352W20
352W25
352W30
352W40
352W50
352W60
352W80
352W100
352W120
352W140
352W170
352W190
Part NumberVolume DiscountDays to ShipTwo-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Mass
(g)
13 Day(s) or more 1.591152
13 Day(s) or more 2101183
13 Day(s) or more 2.5113205
13 Day(s) or more 3128239
13 Day(s) or more 41422918
13 Day(s) or more 51633332
13 Day(s) or more 61843853
13 Day(s) or more 820644105
13 Day(s) or more 1023150180
13 Day(s) or more 1225957290
13 Day(s) or more 1429170450
13 Day(s) or more 1733380750
13 Day(s) or more 19375891100

Loading...

  1. 1

Basic Information

Type L-shaped Hex Wrench Tip Type Standard Type Single Item / Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)