• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ballpoint Hex Wrench (Single Item)

Ballpoint Hex Wrench (Single Item)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Chrome plating is performed on chrome vanadium steel, heat-processed up to HRC57-60.

Basic Specifications

Catalog

Japanese Only

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 91
  • 101
  • 113
  • 128
  • 142
  • 163
  • 184
  • 206
  • 231
  • 259
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 15
  • 18
  • 20
  • 23
  • 29
  • 33
  • 38
  • 44
  • 50
  • 57
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
91
15
13 Day(s) or more
-

Part Number : 369W15
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    91
  • Hex Neck Length (H Dimension) L-type Only(mm)
    15
  • Mass(g)
    1.6
2
101
18
13 Day(s) or more
-

Part Number : 369W20
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    101
  • Hex Neck Length (H Dimension) L-type Only(mm)
    18
  • Mass(g)
    3.1
2.5
113
20
13 Day(s) or more
-

Part Number : 369W25
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    113
  • Hex Neck Length (H Dimension) L-type Only(mm)
    20
  • Mass(g)
    5.5
3
128
23
13 Day(s) or more
-

Part Number : 369W30
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    128
  • Hex Neck Length (H Dimension) L-type Only(mm)
    23
  • Mass(g)
    8.8
4
142
29
13 Day(s) or more
-

Part Number : 369W40
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    142
  • Hex Neck Length (H Dimension) L-type Only(mm)
    29
  • Mass(g)
    19
5
163
33
13 Day(s) or more
-

Part Number : 369W50
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    163
  • Hex Neck Length (H Dimension) L-type Only(mm)
    33
  • Mass(g)
    33
6
184
38
13 Day(s) or more
-

Part Number : 369W60
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    6
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    184
  • Hex Neck Length (H Dimension) L-type Only(mm)
    38
  • Mass(g)
    54
8
206
44
13 Day(s) or more
-

Part Number : 369W80
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    206
  • Hex Neck Length (H Dimension) L-type Only(mm)
    44
  • Mass(g)
    104
10
231
50
13 Day(s) or more
-

Part Number : 369W100
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    231
  • Hex Neck Length (H Dimension) L-type Only(mm)
    50
  • Mass(g)
    184
12
259
57
13 Day(s) or more
-

Part Number : 369W120
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    12
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    259
  • Hex Neck Length (H Dimension) L-type Only(mm)
    57
  • Mass(g)
    297

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)