(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Portable Band Saw 2107F

Portable Band Saw 2107F

Light (6.3 kg). Can be changed to a stationary type. Highly rigid body is connected with cylindrical housing.

Part Number

Configured Part Number is shown.

2107F

Part Number
2107F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Band Saw Cutting Angle(°) 45/90 Cutting Capability: Rectangular Lumber(mm) 120X120
Cutting Capability: Log(mm) 120 With / Without Double Insulation Included Cord Length(m) 2.5
Maximum Cutting Capability - Right Angle Round(mm) 120 Maximum Cutting Capability - Right Angle Square 120×120 Maximum Cutting Capability - 45 ° Round(L)
Maximum Cutting Capability - 45 ° Square(mm) Peripheral Speed((m/s) [m/minute]) High Speed: 1.6 [100] / Low Speed: 0.8 [50] Saw Blade Length(mm) 1140
Saw Blade Width(mm) 13 Saw Blade Thickness(mm) 0.5 Mass(g) 6300
Current(A) 7.5 Power Consumption(W) 710 Electric Motor Single-Phase 100 V
Load Adjusting Type Standard Accessories Saw Blade (SK, 18 Teeth/Inch) Hexagonal Wrench 4 / Wrench Holder 3.4 Cutting Wax Features Lightweight (6.3 kg). Can be Changed to Stationary Type. Highly Rigid Body Connected via a Cylindrical Housing.

Please check the type/dimensions/specifications of the part 2107F in the Portable Band Saw 2107F series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)