(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbon Brush for Electric Tools 608CV【2 Pieces Per Package】

Carbon Brush for Electric Tools 608CV

Carbon brushes are consumables. If worn up to the critical wear line, replace with a new one.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

608CV

 
Part Number
608CV
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Code 6541247 Compatible Model Gardening Saw (GCS-1500), Jigsaw (CJ-250, J-6500VDL), Electric Saw (ASK-1000), Mini Sander (S-5000, S-555M), Blade Sharpening Grinder (CG-11),
Electric Drill (MD-12R, MD-12VR, CD-6500, D-650), Drill Screwdriver (CDD-1020), Impact Screwdriver (CID-1100), Hedge Trimmer (HT-3031, HT-3631, HT-4031, HT-4200, HT-5000)

Please check the type/dimensions/specifications of the part 608CV in the Carbon Brush for Electric Tools 608CV series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)