(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
NT Design knife D-401P

Click this image to zoom it.

Move the mouse over the image to zoom

NT Design knife D-401P

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· It is suitable for rubber stamps, delicate clippings such as for artwork and cutout pictures, and for cutting film and cutting sheet.
· D-400 Design Knife Pastel Color

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    142
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • Mass(g)
    37
  • Material and Finish
    Recycled Plastic PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
Part Number
Color

Refine by

  • Blue
  • Green
  • Pink
  • Violet
  • White
  • Clear
JAN Code

Refine by

  • 4904011014857
  • 4904011014864
  • 4904011014871
  • 4904011014888
  • 4904011014895
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
4904011014888
12 Day(s)
-

Part Number : D-401P-B
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    142
  • Color
    Blue
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011014888
  • Mass(g)
    37
  • Material and Finish
    Recycled Plastic PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
Green
4904011014871
12 Day(s)
-

Part Number : D-401P-G
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    142
  • Color
    Green
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011014871
  • Mass(g)
    37
  • Material and Finish
    Recycled Plastic PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
Pink
4904011014857
12 Day(s)
-

Part Number : D-401P-P
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    142
  • Color
    Pink
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011014857
  • Mass(g)
    37
  • Material and Finish
    Recycled Plastic PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
Violet
4904011014895
12 Day(s)
-

Part Number : D-401P-V
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    142
  • Color
    Violet
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011014895
  • Mass(g)
    37
  • Material and Finish
    Recycled Plastic PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each
White
4904011014864
12 Day(s)
-

Part Number : D-401P-W
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    142
  • Color
    White
  • Compatible Replacement Blades
    BDA-200P・BDC-200P・BSB-03P・BSB-13P
  • JAN Code
    4904011014864
  • Mass(g)
    37
  • Material and Finish
    Recycled Plastic PP (Polypropylene)
  • Accessory
    BDA-200P (Blade Edge 45°), BDC-200P (Blade Edge 30°), 5 Of Each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)