CoroMill 210 Tip

Part Number

Configured Part Number is shown.

 
Part Number
R210-090412M-KM1020
R210-090412M-MM-2030
R210-090412M-MM-2040
R210-090412M-PM-4220
R210-090412M-PM-S30T
R210-090412M-PM-S40T
R210-140512M-KM-3040
R210-140512M-MM-2030
R210-140512M-PM-4220
R210-140512M-PM-S30T
R210-140512M-PM-S40T
Part NumberVolume DiscountDays to Shipwork material Diameter of Inscribed Circle iC
(mm)
Tip Thickness S
(mm)
Detailed Material Tip Size Dimension L
(mm)
10 Day(s) or more Cast Iron9.44GC102099.4
14 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy9.44GC203099.4
14 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy9.44GC204099.4
14 Day(s) or more Steel / Cast Iron / High Hardness Material9.44GC422099.4
14 Day(s) or more Heat-resistant alloy, titanium alloy9.44S30T99.4
14 Day(s) or more Heat-resistant alloy, titanium alloy9.44S40T99.4
14 Day(s) or more Steel / Cast Iron / High Hardness Material14.54.76GC30401414.5
14 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloy14.54.76GC20301414.5
14 Day(s) or more Steel / Cast Iron / High Hardness Material14.54.76GC42201414.5
14 Day(s) or more Heat-resistant alloy, titanium alloy14.54.76S30T1414.5
14 Day(s) or more Heat-resistant alloy, titanium alloy14.54.76S40T1414.5

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle C(7°) Available corners 4
Corner R(mm) 1.2 Wiper Length BS(mm) 1 Tip hand (right or left) Right-hand
Machining State Medium