Milling Tools, Sandvik Auto, Module Mill

Part Number

Configured Part Number is shown.

Part Number
L260.3-080M-10
L260.3-100M-10
L260.3-125M-10
L260.3-160M-10
L260.3-200M-10
R260.3-080M-10
R260.3-100M-10
R260.3-125M-10
R260.3-160M-10
R260.3-200M-10
Part NumberVolume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Selfishly Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Blade distribution Support body
Quote 92mm10170024L802.512Equal division-
Quote 112mm14155032L1003.5112Equal division-
Quote 145.2mm20140040L1256.712Equal division-
Quote 180.2mm26125040L1606.712Equal division-
Quote 220.2mm32110060L2006.712Equal division-
Quote 92mm10170027R802.612Equal division-
Quote 112mm10155032R1002.612Equal division-
Quote 145.2mm20140040R1251912Equal division-
Quote 180.2mm26125040R1601912Equal division-
Quote 220.2mm32110060R2008.712Equal division-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Arbor
Finish category Rough and medium rough processing Overall length (L)(mm) 63 Compatible Tip Material Carbide Coat / No Carbide Coat
Maximum Cutting Depth (Ad)(mm) 6 Underneck length (ℓ1)(mm) 63 Details Type -
Cutting Angle (κr)(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)