View Other Model Numbers
Powerful Jumbo Screwdriver ED-200

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Powerful Jumbo Screwdriver
Part Number: ED-200

Standard Unit Price: - Special Price -
Days to Ship: 13 Day(s) or more

Screwdriver that provides strong tightening.

Specifications of ED-200

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    3.3 ~ 6
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Number Contained In A Packet
    8 pcs./set
  • Application
    Screwdriver that provides strong tightening.
  • Function 1
    Easy to rotate using the jumbo grip.
  • Function 2
    The handle uses an elastomer resin for easy grip that reduces fatigue.
  • Function 3
    Includes magnet to prevent screws from falling.
  • Function 4
    Comes with a convenient case for storage and carrying.
  • Material 1
    Carbon Tool Steel / Master Handle: Elastomer
  • Set Contents Accessories
    Set Content: + No. 0, + No. 1, + No. 2, -3.3 mm, -4.5 mm, -6.0 mm, auger bit, pilot hole cutting
  • Notes 1
    A non-insulated tool. Do not use the product for items energized with an electric current. You may get an electric shock.
  • Notes 2
    Pay careful attention when using and use a screwdriver that fits the size of the screw.
  • Product Weight(g)
    240

Please check the type/dimensions/specifications of the part ED-200 in the Powerful Jumbo Screwdriver series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)