(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Nylon / Bristle Brush Set 2 Piece Pair RB-54

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1320840

 
Part Number
1320840
Part NumberVolume DiscountDays to ShipUse
11 Day(s) or more For removing burrs from woodwork and cleaning uneven surfaces. For metal, shell, wood, stone, resin, etc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) φ2.35 Package Size(mm) H105×W60×D25 Mass(g) 12
Quantity 2 pcs./set JAN Code 4907052372733 Maximum Allowable Speed(min-1) 13000

Please check the type/dimensions/specifications of the part 1320840 in the Nylon / Bristle Brush Set 2 Piece Pair RB-54 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)