Screwdriver Set, 8 pcs, Small

Screwdriver Set, 8 pcs, Small

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Comfortable Soft Master Grip

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 1148500
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Package Size(mm)
    H110×W85×D27
  • Weight(g)
    138
  • JAN Code
    4907052334052
  • Specifications
    Screwdriver: +No.0/+No.1/+No.2/-3.0 mm/-5.0 mm/-6.0 mm, needle, gimlet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)