Cross ballpoint wrench

Cross ballpoint wrench

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

The compact size also makes it convenient for carrying.

Basic Specifications

  • Type
    Other
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3 / 4 / 5 / 6
  • Single Item / Set Classification
    Set Parts
  • Product Width(mm)
    67
  • Product Height(mm)
    67
  • Product Depth(mm)
    11
  • Product Weight(g)
    40
  • Inclination Angle(Degree)
    20
  • Set Content
    3、4、5、6
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : SXR41B
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Product Width(mm)
    67
  • Product Height(mm)
    67
  • Product Depth(mm)
    11
  • Product Weight(g)
    40
  • Inclination Angle(Degree)
    20
  • Set Content
    3、4、5、6
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    Compact and comes in 4 sizes.
  • Note 1
    Please use a product that matches the size of the screws and bolts. Please do not hit it with a hammer or put excessive load on it.
  • Note 2
    Do not use if damage such as cracking, chipping, or distortion is evident.
  • Note 3
    Do not use on live electrical equipment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)