• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wing Type Hexagonal Key Handle

Wing Type Hexagonal Key Handle

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Wing type hex screw key handle. The blade is made of chrome vanadium steel. It has been quenched and treated with a black oxide finish. This is a high-quality plastic key handle with a good resistance to shock.

Basic Specifications

Catalog

Japanese Only

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
13 Day(s) or more
-

Part Number : 331W15
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    1.5
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    60
  • Total Width(mm)
    40
  • Mass(g)
    9
2
13 Day(s) or more
-

Part Number : 331W20
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    60
  • Total Width(mm)
    40
  • Mass(g)
    10
2.5
13 Day(s) or more
-

Part Number : 331W25
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    60
  • Total Width(mm)
    40
  • Mass(g)
    11
3
13 Day(s) or more
-

Part Number : 331W30
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    60
  • Total Width(mm)
    40
  • Mass(g)
    12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)