• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Comfort Grip T handle hexagonal wrench set

Comfort Grip T handle hexagonal wrench set

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

A set of 6 comfort grip T-handle hex wrenches.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 334DSK6
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2.5 ~ 8
  • Single Item / Set Classification
    Set Parts
  • Set Content
    2.5/3/4/5/6/8
  • Features
    Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)