• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wiha Hex Wrench, Short Type【1-10 Pieces Per Package】

Wiha Hex Wrench, Short Type

[Features]
· Hex wrench, short-type sold separately.
· Chrome Vanadium Steel with Nickel Plated Finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
351H015
351H020
351H025
351H030
351H040
351H050
351H060
351H070
351H080
351H100
351H120
351H140
351H170
351H190
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipTwo-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Material Surface Processing Mass
(g)

10 Pieces Per Package

13 Day(s) or more 1.54615Chrome Vanadium SteelNickel plated finish1

10 Pieces Per Package

13 Day(s) or more 25118Chrome Vanadium SteelNickel plated finish2

10 Pieces Per Package

15 Day(s) or more 2.55720Chrome Vanadium SteelNickel plated finish3

10 Pieces Per Package

13 Day(s) or more 36423Chrome Vanadium SteelNickel plated finish5

10 Pieces Per Package

11 Day(s) or more 47229Chrome Vanadium SteelNickel plated finish10

10 Pieces Per Package

9 Day(s) or more 58333Chrome Vanadium SteelNickel plated finish18

10 Pieces Per Package

15 Day(s) or more 69438Chrome Vanadium SteelNickel plated finish30

10 Pieces Per Package

13 Day(s) or more 79941Chrome Vanadium SteelNickel plated finish43

10 Pieces Per Package

13 Day(s) or more 810544Chrome Vanadium SteelNickel plated finish60

10 Pieces Per Package

13 Day(s) or more 1011950Chrome Vanadium SteelNickel plated finish105
13 Day(s) or more 1213457Chrome Vanadium SteelNickel plated finish173
13 Day(s) or more 1415170Chrome Vanadium SteelNickel plated finish266
13 Day(s) or more 1717380Chrome Vanadium SteelNickel plated finish440
13 Day(s) or more 1919589Chrome Vanadium SteelNickel plated finish620

Loading...

  1. 1

Basic Information

Type L-shaped Hex Wrench Tip Type Standard Type Single Item / Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)