Inch Size Hexagonal Wrench Set, Short Type

Inch Size Hexagonal Wrench Set, Short Type

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Inch size hex wrench, short type. 8-piece set

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 351HZ8
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(Inch)
    1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32
  • Set Content
    5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16 (Inch)
  • Mass(g)
    172

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)