• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pocket Star Mix 6

Pocket Star Mix 6

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Set of six mixed Pocketstars for flathead, Phillips, and hex.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 351PK6X
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Multifunction Model
  • Two-sided Width Dimension(mm)
    3 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Minus Key Blade Width(mm)
    5.5
  • Plus Key Standard
    #2
  • Set Content
    Flathead (5.5), Phillips Head (#2), Hex (3, 4, 5, 6)
  • Mass(g)
    144

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)