Inch Size Hexagonal Wrench, Short Type

Inch Size Hexagonal Wrench, Short Type

[Features]
· Inch size hex wrench, short type, single item.
· Chrome Vanadium Steel with Nickel Plated Finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
351Z050
351Z1/2
351Z1/4
351Z1/8
351Z1/16
351Z3/4
351Z3/8
351Z3/16
351Z3/32
351Z5/8
351Z5/16
351Z5/32
351Z5/64
351Z7/32
351Z7/64
351Z9/16
351Z9/64
Part NumberVolume DiscountDays to ShipTwo-sided Width Dimension
(Inch)
Total Length (L Dimension)
(mm)
Hex Neck Length (H Dimension) L-type Only
(mm)
Material Surface Processing Mass
(g)
13 Day(s) or more 0.054113Chrome Vanadium SteelNickel plated finish1
13 Day(s) or more 1/214359Chrome Vanadium SteelNickel plated finish206
15 Day(s) or more 1/49437Chrome Vanadium SteelNickel plated finish31
11 Day(s) or more 1/86123Chrome Vanadium SteelNickel plated finish5
13 Day(s) or more 1/164716Chrome Vanadium SteelNickel plated finish1
15 Day(s) or more 3/419889Chrome Vanadium SteelNickel plated finish617
13 Day(s) or more 3/811748Chrome Vanadium SteelNickel plated finish92
15 Day(s) or more 3/167630Chrome Vanadium SteelNickel plated finish15
13 Day(s) or more 3/325522Chrome Vanadium SteelNickel plated finish2
13 Day(s) or more 5/817671Chrome Vanadium SteelNickel plated finish350
13 Day(s) or more 5/1610643Chrome Vanadium SteelNickel plated finish59
15 Day(s) or more 5/327229Chrome Vanadium SteelNickel plated finish10
13 Day(s) or more 5/645118Chrome Vanadium SteelNickel plated finish1.8
15 Day(s) or more 7/328434Chrome Vanadium SteelNickel plated finish23
15 Day(s) or more 7/645821Chrome Vanadium SteelNickel plated finish5.5
13 Day(s) or more 9/1615864Chrome Vanadium SteelNickel plated finish280
13 Day(s) or more 9/646525Chrome Vanadium SteelNickel plated finish7

Loading...

  1. 1

Basic Information

Type L-shaped Hex Wrench Tip Type Standard Type Single Item / Set Classification Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)