Ergo Star Ball Point Hex Wrench (Long)

Ergo Star Ball Point Hex Wrench (Long)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

A long type ballpoint hex wrench.

[Features]
· Screw tightening and loosening can be done with a maximum angle of 30°

Basic Specifications

Catalog

Japanese Only

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 91
  • 101
  • 113
  • 128
  • 142
  • 163
  • 184
  • 206
  • 231
  • Clear
Hex Neck Length (H Dimension) L-type Only(mm)

Refine by

  • 15
  • 18
  • 20
  • 23
  • 29
  • 33
  • 38
  • 44
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
91
15
11 Day(s) or more
-

Part Number : 369S15
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    91
  • Hex Neck Length (H Dimension) L-type Only(mm)
    15
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
2
101
18
15 Day(s) or more
-

Part Number : 369S20
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    101
  • Hex Neck Length (H Dimension) L-type Only(mm)
    18
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
2.5
113
20
9 Day(s) or more
-

Part Number : 369S25
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    113
  • Hex Neck Length (H Dimension) L-type Only(mm)
    20
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
3
128
23
9 Day(s) or more
-

Part Number : 369S30
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    128
  • Hex Neck Length (H Dimension) L-type Only(mm)
    23
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
4
142
29
13 Day(s) or more
-

Part Number : 369S40
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    142
  • Hex Neck Length (H Dimension) L-type Only(mm)
    29
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
5
163
33
13 Day(s) or more
-

Part Number : 369S50
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    163
  • Hex Neck Length (H Dimension) L-type Only(mm)
    33
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
6
184
38
13 Day(s) or more
-

Part Number : 369S60
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    6
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    184
  • Hex Neck Length (H Dimension) L-type Only(mm)
    38
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
8
206
44
9 Day(s) or more
-

Part Number : 369S80
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    206
  • Hex Neck Length (H Dimension) L-type Only(mm)
    44
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.
10
231
50
13 Day(s) or more
-

Part Number : 369S100
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    10
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    231
  • Hex Neck Length (H Dimension) L-type Only(mm)
    50
  • Material
    Blade: Chrome Vanadium Steel, Whole Body Quenched
  • Surface Processing
    Blade: Chrome Plating Finish with Gloss
  • Features
    Screw tightening and loosening can be done with a maximum angle of 30°.
  • Manufacturing Standards
    Manufactured based on ISO2936L.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)