Ballpoint Hex Wrench Set (9 Piece Set)

Ballpoint Hex Wrench Set (9 Piece Set)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Ballpoint hex wrench 9-piece set.
· With Prostar case enabling easy operation with one hand.
· Chrome vanadium steel and chrome plating.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 369S9
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Set Content
    1.5/2/2.5/3/4/5/6/8/10
  • Mass(g)
    430
  • Material
    Chrome Vanadium Steel
  • Surface Processing
    Chrome Plated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)