Comfort Grip T handle 1/4 inch bit holder

Comfort Grip T handle 1/4 inch bit holder

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Side-blade equipped, 1/4" T-handle bit holder.
· Stainless steel bit holder with magnet that securely grasps bits and screws.
· The hex blade is chrome vanadium steel with nickel plating.
· Can hold DIN3126, C6.3 1/4" bits

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Other
  • Two-sided Width Dimension(mm)
    6.35
  • Two-sided Width Dimension(Inch)
    1/4
  • Single Item / Set Classification
    Single Item

Catalog
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
13 Day(s) or more
-

Part Number : 388DS1/4
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Other
  • Two-sided Width Dimension(mm)
    6.35
  • Two-sided Width Dimension(Inch)
    1/4
  • Single Item / Set Classification
    Single Item
  • Material
    Hexagon Blade Part: Chrome Vanadium Steel
  • Surface Processing
    Hexagon Blade Part: Nickel Plated Finish
  • Shaft Length(mm)
    150
  • Total Width(mm)
    100
  • Mass(g)
    116
  • Features
    Parts which contact palms employs anti-slip rubber grip, so it is very easy to handle. When using side blade, it can prevent slipping from tool screws by supporting handle part by the hands for safety usage.