Mini Pocket Star

Mini Pocket Star

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A tiny set about the size of your little finger.
· Made of chrome vanadium steel.
· Fully hardened, with electroplate finish.
· Reinforced glass fiber housing is 55 mm long.
· Includes a Push Button to Push Out Each Key

Basic Specifications

Catalog

Japanese Only

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 0.7
  • 0.9
  • 1.3
  • 1.5
  • 2
  • Clear
Standards for Tip Shape

Refine by

  • T4/T5/T6/T7
  • Clear
Set Content

Refine by

  • Flathead (1.5, 2), Phillips Head (#00), Torx (T4, T5, T6, T7), Hex (2)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.7 ~ 2
-
-
13 Day(s) or more
-

Part Number : SB351PM8X
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Multifunction Model
  • Two-sided Width Dimension(mm)
    0.7 ~ 2
  • Single Item / Set Classification
    Set Parts
  • Standards for Tip Shape
    -
  • Minus Key Blade Width(mm)
    1.5/2
  • Plus Key Standard
    PH00
  • Set Content
    -
2
T4/T5/T6/T7
Flathead (1.5, 2), Phillips Head (#00), Torx (T4, T5, T6, T7), Hex (2)
11 Day(s) or more
-

Part Number : SB363PM8X
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Multifunction Model
  • Two-sided Width Dimension(mm)
    2
  • Single Item / Set Classification
    Set Parts
  • Standards for Tip Shape
    T4/T5/T6/T7
  • Minus Key Blade Width(mm)
    1.5/2
  • Plus Key Standard
    PH00
  • Set Content
    Flathead (1.5, 2), Phillips Head (#00), Torx (T4, T5, T6, T7), Hex (2)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)