• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

2WAY Extension Bar

2WAY Extension Bar

An extension bar which can be set for either swiveling or fixed state.

Part Number

Configured Part Number is shown.

SEB-203M

Part Number
SEB-203M
Part NumberVolume DiscountDays to ShipInsertion Angle (Shaft measurement when electric drill is involved) (mm) Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) Overall length (L dimension)
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Set Contents Accessories Specification 1 Material 1 Application details Function 1
12 Day(s) or more 6.351/450 ~ 1504516014140Set Content: 50 mm X 1/100 mm X 1/150 mm X 1Chrome Plating Mirror FinishChrome Vanadium SteelThe socket can be extended when it is difficult to operate in deep and narrow places.Either swing or fixed can be set (Swing angle 10 degrees).

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Extension Bar Application For handwork Socket shape Joint type

Please check the type/dimensions/specifications of the part SEB-203M in the 2WAY Extension Bar series.

Products like this...

Part Number
SEB-303M
SEB-403M
Part NumberVolume DiscountDays to ShipInsertion Angle (Shaft measurement when electric drill is involved) (mm) Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) Overall length (L dimension)
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Set Contents Accessories Specification 1 Material 1 Application details Function 1
12 Day(s) or more 9.53/875 ~ 2506526018460Set Content: 75 mm X 1/150 mm X 1/250 mm X 1Chrome Plating Mirror FinishChrome Vanadium SteelThe socket can be extended when it is difficult to operate in deep and narrow places.Either swing or fixed can be set (Swing angle 10 degrees).
12 Day(s) or more 12.71/275 ~ 2507525025840Set Content: 75 mm X 1/150 mm X 1/250 mm X 1Chrome Plating Mirror FinishChrome Vanadium SteelThe socket can be extended when it is difficult to operate in deep and narrow places.Either swing or fixed can be set (Swing angle 10 degrees).

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)