2WAY Extension Bar

2WAY Extension Bar

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

An extension bar that's ideal for use in narrow and deep spaces.
[Features]
· Drive pin convex portion is tapered and of a swivel type.
[Applications]
· Handle and socket gap pinching, length adjustment, and angle application bar.

Basic Specifications

Part Number
Insertion Angle (Shaft measurement when electric drill is involved) (mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)

Refine by

  • 1/2
  • 1/4
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 75
  • 150
  • 250
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
6.35
1/4
75
12 Day(s) or more
-

Part Number : SEB2-075W
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    Joint type
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    75
  • Material 1
    Chrome Vanadium Steel
  • Application details
    Handle and socket gap pinching, length adjustment, and angle application bar.
  • Function 1
    Drive pin convex portion is tapered and of a swivel type.
  • Function 2
    Either swing status or fixed status can be set.
  • Notes 1
    Please do not use with electric tools such as impact wrenches.
  • Notes 2
    Do not use it for anything other than the intended purpose and applications.
  • Notes 3
    Be careful not to exert too much force, since the withstanding load becomes lower in swinging state than in static state due to structural reasons.
6.35
1/4
150
12 Day(s) or more
-

Part Number : SEB2-150W
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    Joint type
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    150
  • Material 1
    Chrome Vanadium Steel
  • Application details
    Handle and socket gap pinching, length adjustment, and angle application bar.
  • Function 1
    Drive pin convex portion is tapered and of a swivel type.
  • Function 2
    Either swing status or fixed status can be set.
  • Notes 1
    Please do not use with electric tools such as impact wrenches.
  • Notes 2
    Do not use it for anything other than the intended purpose and applications.
  • Notes 3
    Be careful not to exert too much force, since the withstanding load becomes lower in swinging state than in static state due to structural reasons.