• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
3/8" Socket Wrench Set, Insertion Angle 9.5 mm

3/8" Socket Wrench Set, Insertion Angle 9.5 mm

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Socket and wrench set containing 12 pieces.
[Features]
· Equipped with a quick release mechanism, so the socket can be detached easily by simply pressing the button.
[Applications]
· For tightening and loosening various bolts, nuts and screws.

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Width across flat dimension (S Measurement)
    10 / 12 / 13 / 14 / 15 / 17 / 19 / 8
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Number of Gears(Threaded)
    72
  • Set Contents Accessories
    3/8 inch DR (ratchet handle (72-tooth gear)), extension bar (75, 150 mm), socket (8, 10, 12, 13, 14, 15, 17, 19 mm), universal joint.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : TS-312M12PCS
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Width across flat dimension (S Measurement)
    8 ~ 19
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Number of Gears(Threaded)
    72
  • Set Contents Accessories
    3/8 inch DR (ratchet handle (72-tooth gear)), extension bar (75, 150 mm), socket (8, 10, 12, 13, 14, 15, 17, 19 mm), universal joint.
  • Specification 1
    12 Pcs. Included / In Metal Case
  • Material 1
    Chrome Vanadium Steel (Mirror Polish Finish)
  • Application details
    Can be used to tighten and loosen various bolts, nuts and screws.
  • Function 1
    With the quick release mechanism, the socket can easily be detached by simply pressing the button.
  • Function 2
    The 72 teeth geared ratchet handle enables detailed movement which is excellent for conducting work in confined spaces.
  • Notes 1
    Use the bolts/nuts that match the size. Do not use with connected pipes, etc. Insert the bolts/nuts completely down to the base. Do not use with electric tools such as impact wrenches.
  • Notes 2
    Insert the square drive all the way to the root. Do not use the product instead of a hammer or use a hammer for striking the product. Do not use tools which seem cracked, worn down, distorted etc. due to long-term use. Do not modify by attaching/scraping something. Do not disassemble handles, sockets for safety and failure prevention.
  • Notes 3
    Do not lubricate the ratchet mechanism of the ratchet handle for safety and failure prevention. Do not use it in an unreasonable posture. Avoid dust, moisture and the like after use, and keep it in a clean condition.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)