L-Type Through Wrench

L-Type Through Wrench

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Through-type that can be used for long bolts as well.

Basic Specifications

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
10 Day(s) or more
-

Part Number : 4977292270601
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Specification 1
    Satin Finish
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Can be used with long bolts as it is a through type.
  • Notes 1
    Insert bolts/nuts completely down to the base. Do not place pressure on the wrench while performing work.
  • Notes 2
    Do not use as a hammer replacement. Do not hit with a hammer, etc.
  • Notes 3
    Do not use by inserting it in a pipe, etc.
10
12 Day(s) or more
-

Part Number : 4977292270618
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Specification 1
    Satin Finish
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Can be used with long bolts as it is a through type.
  • Notes 1
    Insert bolts/nuts completely down to the base. Do not place pressure on the wrench while performing work.
  • Notes 2
    Do not use as a hammer replacement. Do not hit with a hammer, etc.
  • Notes 3
    Do not use by inserting it in a pipe, etc.
12
9 Day(s) or more
-

Part Number : 4977292270625
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Specification 1
    Satin Finish
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Can be used with long bolts as it is a through type.
  • Notes 1
    Insert bolts/nuts completely down to the base. Do not place pressure on the wrench while performing work.
  • Notes 2
    Do not use as a hammer replacement. Do not hit with a hammer, etc.
  • Notes 3
    Do not use by inserting it in a pipe, etc.
13
12 Day(s) or more
-

Part Number : 4977292270632
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Specification 1
    Satin Finish
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Can be used with long bolts as it is a through type.
  • Notes 1
    Insert bolts/nuts completely down to the base. Do not place pressure on the wrench while performing work.
  • Notes 2
    Do not use as a hammer replacement. Do not hit with a hammer, etc.
  • Notes 3
    Do not use by inserting it in a pipe, etc.
14
9 Day(s) or more
-

Part Number : 4977292270649
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    14
  • Specification 1
    Satin Finish
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Can be used with long bolts as it is a through type.
  • Notes 1
    Insert bolts/nuts completely down to the base. Do not place pressure on the wrench while performing work.
  • Notes 2
    Do not use as a hammer replacement. Do not hit with a hammer, etc.
  • Notes 3
    Do not use by inserting it in a pipe, etc.
17
14 Day(s) or more
-

Part Number : 4977292270991
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17
  • Specification 1
    Satin Finish
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Can be used with long bolts as it is a through type.
  • Notes 1
    Insert bolts/nuts completely down to the base. Do not place pressure on the wrench while performing work.
  • Notes 2
    Do not use as a hammer replacement. Do not hit with a hammer, etc.
  • Notes 3
    Do not use by inserting it in a pipe, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)