Impact Pin O-Ring

Impact Pin O-Ring

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Pin and O-ring set for impact socket.

Basic Specifications

Part Number
Product Width(mm)

Refine by

  • 26
  • 28
  • Clear
Product Height(mm)

Refine by

  • 26
  • 28
  • Clear
Size(mm)

Refine by

  • O-ring: diameter 3.5 x inner diameter 20.8 / pin: diameter 3.5 x total length 21
  • O-ring: diameter 3.5 x inner diameter 22.1 / pin: diameter 3.5 x total length 24.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
26
26
O-ring: diameter 3.5 x inner diameter 20.8 / pin: diameter 3.5 x total length 21
11 Day(s) or more
-

Part Number : 4-OP-1
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For Impact
  • Product Width(mm)
    26
  • Product Height(mm)
    26
  • Product Depth(mm)
    3
  • Product Weight(g)
    5
  • Size(mm)
    O-ring: diameter 3.5 x inner diameter 20.8 / pin: diameter 3.5 x total length 21
  • Application details
    Replacement pin and O-ring for impact socket.
  • Function 1
    1/2-inch socket, Pin and O-ring set compatible with 10-22 mm.
  • Notes 1
    As the size of the pin and O-ring varies depending on the manufacturer, be sure to use a genuine product.
28
28
O-ring: diameter 3.5 x inner diameter 22.1 / pin: diameter 3.5 x total length 24.5
11 Day(s) or more
-

Part Number : 4-OP-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For Impact
  • Product Width(mm)
    28
  • Product Height(mm)
    28
  • Product Depth(mm)
    3
  • Product Weight(g)
    5
  • Size(mm)
    O-ring: diameter 3.5 x inner diameter 22.1 / pin: diameter 3.5 x total length 24.5
  • Application details
    Replacement pin and O-ring for impact socket.
  • Function 1
    1/2-inch socket, Pin and O-ring set compatible with 23-30 mm.
  • Notes 1
    As the size of the pin and O-ring varies depending on the manufacturer, be sure to use a genuine product.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)