• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cross rim wrench

Cross rim wrench

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

It is convenient for attaching and detaching automobile wheel nuts.

Basic Specifications

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 12
  • 14
  • 17
  • 19
  • 21
  • 23
  • Clear
Product Width(mm)

Refine by

  • 300
  • 350
  • 405
  • Clear
Product Height(mm)

Refine by

  • 300
  • 350
  • 405
  • Clear
Product Depth(mm)

Refine by

  • 28
  • 30
  • 32
  • Clear
Product Weight(g)

Refine by

  • 720
  • 980
  • 1460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 ~ 21
350
350
30
980
13 Day(s) or more
-

Part Number : 4977292269742
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    14 ~ 21
  • Product Width(mm)
    350
  • Product Height(mm)
    350
  • Product Depth(mm)
    30
  • Product Weight(g)
    980
  • Specification 1
    With producer's liability insurance
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Cross type handling 4 sizes.
  • Notes 1
    Do not use by adding a pipe, etc. Insert nuts and bolts as far in as possible.
  • Notes 2
    Do not use force on a wrench. Do not use it as a hammer.
  • Notes 3
    Do not hit with a hammer, etc. for added impact.
17 ~ 23
405
405
32
1460
13 Day(s) or more
-

Part Number : 4977292269759
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17 ~ 23
  • Product Width(mm)
    405
  • Product Height(mm)
    405
  • Product Depth(mm)
    32
  • Product Weight(g)
    1460
  • Specification 1
    With producer's liability insurance
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Cross type handling 4 sizes.
  • Notes 1
    Do not use by adding a pipe, etc. Insert nuts and bolts as far in as possible.
  • Notes 2
    Do not use force on a wrench. Do not use it as a hammer.
  • Notes 3
    Do not hit with a hammer, etc. for added impact.
12 ~ 19
300
300
28
720
11 Day(s) or more
-

Part Number : 4977292269902
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12 ~ 19
  • Product Width(mm)
    300
  • Product Height(mm)
    300
  • Product Depth(mm)
    28
  • Product Weight(g)
    720
  • Specification 1
    With producer's liability insurance
  • Application details
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Cross type handling 4 sizes.
  • Notes 1
    Do not use by adding a pipe, etc. Insert nuts and bolts as far in as possible.
  • Notes 2
    Do not use force on a wrench. Do not use it as a hammer.
  • Notes 3
    Do not hit with a hammer, etc. for added impact.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)