Shank jointer

Shank jointer

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

Adapter that converts a 2.35 mm shaft to a 3 mm shaft.

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Overall length (L dimension)(mm)
    50
  • Size(mm)
    Shaft Diameter: 2.35 / Tip Diameter: 3.00
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : J2-3
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    For handwork
  • Overall length (L dimension)(mm)
    50
  • Size(mm)
    Shaft Diameter: 2.35 / Tip Diameter: 3.00
  • Application details
    Adapter for changing shafts.
  • Function 1
    A 2.35 mm shaft micro grinder can be used with a 3 mm shaft drill.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)