Slide Head Handle

Slide Head Handle

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

The head position can be set according to the conditions, so it can be used like a spinner handle or T type handle.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : SSH3
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    9.5
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Application details
    Tightening/loosening of bolts/nuts, etc.
  • Function 1
    Move the head to the tip for large torque work. Move the head to the center for rapid turning work as a T-shaped handle.
  • Notes 1
    Do not use by adding a pipe, etc.
  • Notes 2
    Insert the square drive all the way to the root.
  • Notes 3
    Do not hit with a hammer, etc. for added impact.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)