Socket, Insertion Angle 6.35 mm

Socket, Insertion Angle 6.35 mm

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

High quality sockets meeting DIN and ANSI standards.
[Features]
· Sockets can be selected to fit the use location and application.
· Uses chrome vanadium steel material that has excellent strength and impact resistance.
[Applications]
· For hexagon bolt/nut tightening/loosening work.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 10
  • 12
  • 13
  • 14
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5
13 Day(s) or more
-

Part Number : 4977292850506
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    5
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
5.5
13 Day(s) or more
-

Part Number : 4977292850513
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    5.5
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
6
14 Day(s) or more
-

Part Number : 4977292850520
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    6
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
7
12 Day(s) or more
-

Part Number : 4977292850537
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    7
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
8
12 Day(s) or more
-

Part Number : 4977292850544
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
10
12 Day(s) or more
-

Part Number : 4977292850551
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
12
13 Day(s) or more
-

Part Number : 4977292850568
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
13
10 Day(s) or more
-

Part Number : 4977292850575
Days to Ship 10 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
14
13 Day(s) or more
-

Part Number : 4977292850582
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    14
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Target screw
    Hex Bolt, Nut
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    For hexagon bolt/nut tightening/loosening work.
  • Function 1
    Sockets can be selected to fit use location and application.
  • Notes 1
    Use bolts and nuts that match the size.
  • Notes 2
    Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)