• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Socket (Pin 9.5)

Socket (Pin 9.5)

High quality sockets meeting DIN and ANSI standards.

Part Number

Configured Part Number is shown.

4977292850834

Part Number
4977292850834
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Target screw Specification 1 Material 1 Application details Function 1 Notes 1 Notes 2
13 Day(s) or more 11/16Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) 3/8

Please check the type/dimensions/specifications of the part 4977292850834 in the Socket (Pin 9.5) series.

Products like this...

Part Number
4977292850629
4977292850636
4977292850643
4977292850841
4977292850858
4977292850865
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Target screw Specification 1 Material 1 Application details Function 1 Notes 1 Notes 2
12 Day(s) or more 9Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
11 Day(s) or more 10Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
12 Day(s) or more 11Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
13 Day(s) or more 3/4Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
13 Day(s) or more 13/16Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
13 Day(s) or more 7/8Hex Bolt, NutANSI, DIN Standard CompliantChrome Vanadium SteelFor hexagon bolt/nut tightening/loosening work.Sockets can be selected to fit use location and application.Use bolts and nuts that match the size.Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.