Screwdriver Type Handle

Screwdriver Type Handle

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Socket wrench with 2-step setting of fixed and swiveling enabled.
[Features]
· Screwdriver type for strong tightening.
[Applications]
· Tightening and loosening screws.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    200
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : SDH2W
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    6.35
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    200
  • Specification 1
    ANSI, DIN Standard Compliant
  • Material 1
    Chrome Vanadium Steel
  • Application details
    Tightening and loosening screws.
  • Function 1
    It is a screwdriver type for strong tightening.
  • Notes 1
    Please do not use with electric tools such as impact wrenches.
  • Notes 2
    Do not use it for anything other than the intended purpose and applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)