Stubby WP Screwdriver R-Model

Stubby WP Screwdriver R-Model

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Can be used in a wide variety of applications and is extremely convenient for removing the cap to refill battery fluid and removing the screw on strainers for showers or lubricators.

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    45
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Product Width(mm)
    30
  • Product Height(mm)
    90
  • Product Depth(mm)
    30
  • Product Weight(g)
    60
  • Application
    Removal Work for Parts to Removed by Using Coins
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : TD-4
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    18
  • Shaft Length L (mm)
    45
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Product Width(mm)
    30
  • Product Height(mm)
    90
  • Product Depth(mm)
    30
  • Product Weight(g)
    60
  • Application
    Removal Work for Parts to Removed by Using Coins
  • Function 1
    When it is difficult to add pressure to the product, it can be easily loosened by using water pump pliers, etc. as a square shaft has been used in the product.
  • Material
    Shaft part: chrome vanadium steel.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)