Flexible Screwdriver

Flexible Screwdriver

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Ideal for confined spaces.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 4977292200660
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Intended Use
    For tightening screws.
  • Function 1
    Convenient for tightening screws in confined spaces such as corners.
  • Note 1
    Please use a product that matches the size of the screws. Please do not use it as a crowbar or chisel.
  • Note 2
    Do not use on live electrical equipment. Please wear protective equipment (glasses, gloves, etc) during work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)