• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wooden Handle Penetrating Minus Driver (Penetration with Bolster 5.5 mm Or More)

Wooden Handle Penetrating Minus Driver (Penetration with Bolster 5.5 mm Or More)

[Features]
· Round blade (5.5 mm or more) flathead screwdriver with a hex bolster to increase tightening torque.
· For 5.5 mm or more, the blade passes through the wooden top handle.
· Made of chrome vanadium steel.
· It has been quenched with a nickel plated finish.
· Wiha Wooden Handle Screwdriver with Leather Cap

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
162S10017
162S12020
162S14025
162S3507
162S4509
162S5510
162S7012
162S9015
Part NumberVolume DiscountDays to ShipTip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Shaft Through Bolster Tip Size, Slotted (-) Blade Thickness (mm) B2 Width Across Flats Dimension: Shaft Width
(mm)
Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)
Features
11 Day(s) or more 10175AvailableIncludes1.213829530181Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 12200AvailableIncludes1.413832532237Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 14250AvailableIncludes1.751610.038034331Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 3.575NoneNone0.6-41752342Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 4.590NoneNone0.8-5.01902352Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 5.5100AvailableIncludes0.9585.52052682Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 7125AvailableIncludes0.951062302696Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.
11 Day(s) or more 9150AvailableIncludes1.1107.027030145Beyond 5.5 mm, the blade passes through the wooden top handle. Made from chrome vanadium steel. Tempered, with nickel plated finish. With leather cap. Wiha screwdriver with wooden handle.

Loading...

  1. 1

Basic Information

Standards for Tip Shape Minus (-) Single Item / Set Classification Single Item Shaft Type Circle
Magnet None Grip Type Wooden Handle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)