ESD Needle Nose Pliers

ESD Needle Nose Pliers

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

ESD precision needle nose pliers compliant with DIN ISO9655.

[Features]
· A straight type with serrated knob part.
· Made of C45 special tool steel, and treated by quenching and tempering.
· It is used for operations such as grasping or bending precision parts

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    120
  • Total Length(Inch)
    4 3/4
  • Tip Width(mm)
    9.5
  • Material
    C45 Special Tool Steel
  • Body / Option
    Main Body

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
15 Day(s) or more
-

Part Number : Z3604S120
Days to Ship 15 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    120
  • Total Length(Inch)
    4 3/4
  • Tip Width(mm)
    9.5
  • Material
    C45 Special Tool Steel
  • Body / Option
    Main Body
  • Weight(g)
    60
  • Features
    This quenched and tempered straight type features serrated clamps. It is used for operations such as holding or bending precision parts. Multi-component handle is easy on the hand and has an anti-static function (surface resistance: 10 6 -10 9 ohms).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)