Chisu Chisel

Chisu Chisel

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Unified product quality is ensured using special thermal treatment.

Part Number
Total Length(mm)

Refine by

  • Approximately 150
  • Approx. 165
  • Approx. 180
  • Approximately 210
  • Approximately 240
  • Approx. 270
  • Approx. 300
  • Clear
Shaft Diameter(mm)

Refine by

  • Approx. 10
  • Approximately 13
  • Approx. 16
  • Approx. 19
  • Approx. 22
  • Approx. 25
  • Approx. 32
  • Clear
Width(mm)

Refine by

  • 10
  • 13
  • 16
  • 19
  • 22
  • 25
  • 32
  • Clear
Height(mm)

Refine by

  • 150
  • 165
  • 180
  • 210
  • 240
  • 270
  • 300
  • Clear
Depth(mm)

Refine by

  • 10
  • 13
  • 16
  • 19
  • 22
  • 25
  • 32
  • Clear
Weight(g)

Refine by

  • 80
  • 160
  • 260
  • 420
  • 640
  • 960
  • 1720
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Approximately 210
Approx. 19
19
210
19
420
13 Day(s) or more
-

Part Number : 4977292153133
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Total Length(mm)
    Approximately 210
  • Shaft Diameter(mm)
    Approx. 19
  • Width(mm)
    19
  • Height(mm)
    210
  • Depth(mm)
    19
  • Weight(g)
    420
  • Intended Use
    Concrete and block chipping.
  • Function
    High frequency heat treatment is applied to the blade.
  • Specifications
    Varnished Finish
  • Material
    Carbon Steel for Mechanical Structure
  • Note
    Do not use for unintended applications.
  • Note 2
    Confirm that the product is free of irregularities such as chipping and cracks.
  • Note 3
    Please do not use it as leverage. Please do not apply excess impact. It may cause damage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)