• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
VA Wire Cutter

VA Wire Cutter

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

High quality/professional specification, with excellent cutting feel.

Basic Specifications

  • Cutting Capacity
    VVF (VA) cable 2.6 mm/IV cable 22 mm2 (diameter 9.2 mm)
  • Hardness (Blade Parts)
    HRC50~55
  • Material
    Special tool steel
  • Product Width(mm)
    46
  • Product Height(mm)
    210
  • Product Depth(mm)
    15
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : SVA-260
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Cutting Capacity
    VVF (VA) cable 2.6 mm/IV cable 22 mm2 (diameter 9.2 mm)
  • Hardness (Blade Parts)
    HRC50~55
  • Material
    Special tool steel
  • Product Width(mm)
    46
  • Product Height(mm)
    210
  • Product Depth(mm)
    15
  • Intended Use
    Cutting work of VVF (VA) lines in electric facilities construction.
  • Function 1
    The use of special tool steel enables excellent cutting and durability.
  • Function 2
    Also useful for cutting rod-shaped rubber/urethane.
  • Note 1
    Never use for cutting items conducting electricity. There is a risk of electric shock.
  • Note 2
    Do not use it for anything other than the intended purpose.
  • Note 3
    When working, please use after checking the safety of your surroundings.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)