(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Duster

Air Duster

Overall length is long, enabling work in areas difficult to reach.

Part Number

Configured Part Number is shown.

Part Number
AD-34
AD-35
Part NumberVolume DiscountDays to ShipNozzle Length
(mm)
Use Function 1 Function 2 Precautions 1 Precautions 2 Precautions 3 Other 1 Other 2 Other 3
11 Day(s) or more 300Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.Ideal for cleaning agricultural equipment, machine tools and automobiles.Uses a slim light nozzle.Do not use towards people or animals.Ensure that all the threaded parts are fastened together securely.Please do not use at pressures greater than the maximum operating pressure.Watch for flying objects and work while paying attention to your surroundings.Please always wear protective glasses when working.For compressed air only.
11 Day(s) or more 500Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.Ideal for cleaning agricultural equipment, machine tools and automobiles.Uses a slim light nozzle.Do not use towards people or animals.Ensure that all the threaded parts are fastened together securely.Please do not use at pressures greater than the maximum operating pressure.Watch for flying objects and work while paying attention to your surroundings.Please always wear protective glasses when working.For compressed air only.

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 0.7 Air Intake Screw M12X1.0
Nozzle Mounting Screws G1/8 (PF 1/8 female screws) Air Use Amount(L / min) 220 Fluid to Apply Air