(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Duster (Needle Nozzle)

Air Duster (Needle Nozzle)

Air duster ideal for air blowing to small holes in deep locations.
[Features]
· Ideal for cleaning sensitive parts such as engine carburetors or removing dust from blind holes.
[Applications]
· Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.

Part Number

Configured Part Number is shown.

AD-30B

Part Number
AD-30B
Part NumberVolume DiscountDays to ShipUse Function 1 Function 2 Function 3 Precautions 1 Precautions 2 Precautions 3 Other 1 Other 2 Other 3 Product Width
(mm)
Product Height
(mm)
Product Length
(mm)
Product Weight
(g)
9 Day(s) or more Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.Ideal for cleaning sensitive parts such as engine carburetors or removing dust from blind holes.2-WAY type in which the air intake can be changed from high to low.Body is made of diecast aluminum and very strong.Do not use towards people or animals.Ensure that all the threaded parts are fastened together securely.Please do not use at pressures greater than the maximum operating pressure.Watch for flying objects and work while paying attention to your surroundings.Please always wear protective glasses when working.For compressed air only.9015020260

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 0.7 Nozzle Length(mm) 100
Nozzle inlet diameter(mm) 1 Air Intake Screw M12X1.0 Nozzle Mounting Screws G1/8 (PF 1/8 female screws)
Air Use Amount(L / min) 46 Fluid to Apply Air Material Body: Die-Cast Aluminum

Please check the type/dimensions/specifications of the part AD-30B in the Air Duster (Needle Nozzle) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)