(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin Wrench Screwdriver Set DR-07

Twin Wrench Screwdriver Set DR-07

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Twin-wrench screwdriver set that's effective in narrow spaces and by walls.
[Features]
· Twin wrench screwdriver with frequently used Phillips/flathead and hex bits.
· Substitute bit holder is a burette type that is convenient for carrying.
· Cushion handle that does not slip.
[Applications]
· Ideal for work in areas with limited space, such as wall edges.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6 / 4.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    Available
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2 / 3 / 4 / 1.5 / 2.5
  • Opposite Side(mm)
    6.35
  • Bit Size
    (+): #00/#1/#2; (-): 4.5/6; Hex: 1.5/2/2.5/3/4
  • Weight(g)
    Main Body: 59, Bit Set: 67
  • Characteristics
    Twin wrench screwdriver with frequently used Phillips/flathead and hex bits. The replacement bit holder is a convenient portable burette type. The cushioned handle is slip preventive.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : DR-07
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Magnet
    Available
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    1.5 ~ 4
  • Opposite Side(mm)
    6.35
  • Bit Size
    (+): #00/#1/#2; (-): 4.5/6; Hex: 1.5/2/2.5/3/4
  • Weight(g)
    Main Body: 59, Bit Set: 67
  • Characteristics
    Twin wrench screwdriver with frequently used Phillips/flathead and hex bits. The replacement bit holder is a convenient portable burette type. The cushioned handle is slip preventive.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)