(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Magnet Nut Catching Driver

Magnet Nut Catching Driver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A screwdriver that is highly effective in maintenance of fax machines, copiers, etc.
[Features]
· Short type ideal for continuous work and work in tight spaces. (DNC-55)
· Long type which is perfect for deep places which cannot be reached by hand. (DNC-65)
· It can also be used for 5.5 mm flanged hex bolts which are frequently used in many parts of fax machines and copiers.
· The built-in magnets slide back and forth to ensure that screw heads and bolts of various lengths firmly attach.
[Applications]
· For 5.5 mm hex bolts which are frequently used in many parts of fax machines, copiers, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5.5
  • Shaft Diameter(mm)
    5.5
  • Box Length(mm)
    35
  • Box Depth(mm)
    0.5–2.5
  • Box Major Diameter(mm)
    9
  • Grip Diameter(mm)
    28

Details

Catalog

Japanese Only

Part Number
Shaft Length L (mm)

Refine by

  • 125
  • 230
  • Clear
Detailed Type

Refine by

  • Long Type
  • Short Type
  • Clear
Total Length(mm)

Refine by

  • 225
  • 330
  • Clear
Weight(g)

Refine by

  • 87
  • 111
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
125
Short Type
225
87
1 Day(s)
-

Part Number : DNC-55
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5.5
  • Detailed Type
    Short Type
  • Shaft Diameter(mm)
    5.5
  • Total Length(mm)
    225
  • Box Length(mm)
    35
  • Box Depth(mm)
    0.5–2.5
  • Box Major Diameter(mm)
    9
  • Weight(g)
    87
  • Grip Diameter(mm)
    28
  • Characteristics
    Hold the flanged hexagon bolt firmly. By sliding the built-in magnet forward and backward, even a hexagon head bolt with a different height of the screw head will be held firmly. Short type suitable for continuous work and work in narrow spaces.
230
Long Type
330
111
1 Day(s)
-

Part Number : DNC-65
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    230
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5.5
  • Detailed Type
    Long Type
  • Shaft Diameter(mm)
    5.5
  • Total Length(mm)
    330
  • Box Length(mm)
    35
  • Box Depth(mm)
    0.5–2.5
  • Box Major Diameter(mm)
    9
  • Weight(g)
    111
  • Grip Diameter(mm)
    28
  • Characteristics
    Hold the flanged hexagon bolt firmly. By sliding the built-in magnet forward and backward, even a hexagon head bolt with a different height of the screw head will be held firmly. Long type that is best suited for inaccessible locations.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Screwdrivers for hexagonal bolts with 5.5 mm opposing flanges

Highly effective for maintenance of fax machines, copiers, etc. A long version (DNC-65) perfect for working in deep locations

Highly effective for maintenance of fax machines, copiers, etc. A long version (DNC-65) perfect for working in deep locations

Offers reliable protection for flanged hexagonal bolts

Examples of actual use.

Examples of actual use.

5.5 mm hexagonal bolts with opposing flanges, frequently used in many parts of fax machines, copiers, etc.

5.5 mm hexagonal bolts with opposing flanges, frequently used in many parts of fax machines, copiers, etc.

Primary functions and features of magnetic nut catch screwdrivers

The built-in magnets slide back and forth to ensure that screw heads and flanged hexagonal bolts of various lengths firmly attach.

The built-in magnets slide back and forth to ensure that screw heads and flanged hexagonal bolts of various lengths firmly attach.

Magnets: Internal magnets at the tip.

Magnets
Internal magnets at the tip.

External diagram and dimensions of this product

External dimensions of magnet nut catch screwdriver

External dimensions of magnet nut catch screwdriver

 

(mm)

 

Part numberOpposite sideABCShaft lengthShaft diameterGrip diameterOverall lengthWeight (g)
DNC-555.5350.5 to 2.591255.52822587
DNC-65230330111

Related products

Pickup tool (claw type)

Pickup tool (claw type)

A claw-type pickup tool 615 mm in length. Equipped with a magnet and light.

LED flashlight mini maglite

LED flashlight mini maglite

Rotating the head switches between wide and spot configuration. High output despite its small, simple design.

Precision work gloves, with and without coating

Precision work gloves, with and without coating

Thin material makes it seem as if the gloves aren't there, increasing work efficiency. Three coating options: palm coating (no back coating), fingertip coating, and no coating.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)