(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tip Cutter NZ-03

Tip Cutter NZ-03

Standard Unit Price:
-
Days to Ship :
1 Day(s)

This is a tip cutter, perfect for cutting fine wire using a precision vertical operation.
[Features]
· Uses environmentally friendly elastomer resin and gently fits to hands.
· The grip part supports ESD anti-static countermeasures, with a surface resistance value of 1 x 10⁶ to 10⁷ Ω/sq. that allows secure work on circuit boards.
* Not an insulated tool.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    122
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    0.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    64
  • Supplement
    Opening width of blades can be adjusted with a screw. Has a strap hole convenient for fall prevention. The maximum opening width is 5 mm.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NZ-03
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    122
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    0.6
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    64
  • Supplement
    Opening width of blades can be adjusted with a screw. Has a strap hole convenient for fall prevention. The maximum opening width is 5 mm.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for thin wire cutting in vertical precision work.

Specification

●Cutting Performance(mm) Copper Wire:Φ0.6
●Total Length(mm):122
●SPQ(piece):5
●With mechanical spring
●Surface Resistivity: 1 x 106 to107Ω

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)