Grip Hexagon Wrench Set GHW700

Grip Hexagon Wrench Set GHW700

Standard Unit Price:
-
Days to Ship :
2 Day(s)

Hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· T-shaped resin grip gives an outstanding feel.
· Capable of powerful output.
· The grip part is subjected to anti-slip treatment.
· For 5 to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.
· The hex shaft has an elegant matte hard-chrome plating finish.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s)
-

Part Number : GHW700
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    128 ~ 210
  • Set Content
    GHW-2.5、GHW-03、GHW-04、GHW-05、GHW-06、GHW-08、GHW-10
  • Cosmetic Case Dimensions(mm)
    W186×D70×H74
  • Accessory
    Comes with stand
  • Weight(g)
    910
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)