(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Grip Ball Point Hexagonal Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

Grip Ball Point Hexagonal Wrench

Standard Unit Price:
-
Days to Ship :
1 Day(s)

T-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· The tip has been given a ball point finish, enabling quick turning and temporary tightening from a diagonal position.
· T-shaped resin grip gives an outstanding feel. Powerful tightening is possible.
· For 5 mm to 10 mm sizes, hexagonal bars of the same size are placed at the end of the grip.
· The hex shaft has an elegant matte hard-chrome plating finish.
[Applications]
· Ideal for a wide range of maintenance work such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    T Type
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Grip Width(mm)
    64
  • Hex bar length (H dimension)(mm)
    -
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.
Part Number
Width across flat dimension(mm)

Refine by

  • 3
  • 4
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 134
  • 140
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
134
1 Day(s)
-

Part Number : GBHW-03
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    134
  • Shaft length (L1 measurement)(mm)
    80
  • Grip Width(mm)
    64
  • Hex bar length (H dimension)(mm)
    -
  • Weight(g)
    25
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.
4
140
1 Day(s)
-

Part Number : GBHW-04
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    140
  • Shaft length (L1 measurement)(mm)
    86
  • Grip Width(mm)
    64
  • Hex bar length (H dimension)(mm)
    -
  • Weight(g)
    35
  • Features
    The grip part is subjected to anti-slip treatment. The hex rod has an elegant matte hard-chrome plating finish.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)