(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pin Vice, Single-Headed Double-Ended Type (with Rotating Cap)

Pin Vice, Single-Headed Double-Ended Type (with Rotating Cap)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A pin vise ideal for precision parts and plastic models.
[Features]
· Remove the rotary cap to store the collet.
[Applications]
· Can be used for versatile purposes such as holding drills, taps, etc. for drilling of printed circuit boards and processing of precision parts.

Basic Specifications

  • Specifications
    • STOCK
  • Single Item / Set Classification
    Single Item
  • Total Length(mm)
    95
  • Applicable Drill Diameter(mm)
    Branch type: 0–1.1, 1.9–2.6/1.1–1.9, 2.6–3.2
  • Handle Diameter(mm)
    φ8
  • Weight(g)
    40
  • Material
    Brass
  • Characteristics
    It can be used for versatile purposes such as for holding drills, taps, etc. when drilling printed circuit boards and processing precision parts. Remove the rotary cap to store the collet.
  • Supplementary Explanation
    Main Body: Single-Head Type; Collet: Dual-Ended Type (2 pcs)

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TP-24
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Total Length(mm)
    95
  • Applicable Drill Diameter(mm)
    Branch type: 0–1.1, 1.9–2.6/1.1–1.9, 2.6–3.2
  • Handle Diameter(mm)
    φ8
  • Weight(g)
    40
  • Material
    Brass
  • Characteristics
    It can be used for versatile purposes such as for holding drills, taps, etc. when drilling printed circuit boards and processing precision parts. Remove the rotary cap to store the collet.
  • Supplementary Explanation
    Main Body: Single-Head Type; Collet: Dual-Ended Type (2 pcs)
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Applicable for various functions such as drilling hole on printed circuit boards, as a drill or tap, etc. for portions of precision processing can be maintained, usable for multiple application.

Specification

●Compatible Size(mm):1.1 to 3.2
●Total Length(mm):95
●Comments:Single Headed Double Opening Type
●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)