(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Snips (straight/curved)

Snips (straight/curved)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Cutting tool snips ideal for general PC board-related work.
[Features]
· Material: Stainless steel.
· PH-31 is a straight type, PH-32 is a curved type.
[Applications]
· Ideal for general PC board-related work.

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    115
  • Tip Shape
    Straight
  • Material
    Stainless Steel
  • Weight(g)
    45

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PH-31
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Overall Length(mm)
    115
  • Tip Shape
    Straight
  • Material
    Stainless Steel
  • Weight(g)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)