(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Impact Socket Set (for Wheel Nut) A609T

Impact Socket Set (for Wheel Nut) A609T

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A socket set specifically for attachment/detachment of outer nuts and inner nuts for buses and trucks.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    66 / 75
  • Width across flat dimension(mm)
    19 / 17 / 20 / 21 / 32 / 33 / 35 / 38 / 41
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    Hexagon/Square
  • Cosmetic Case Dimensions(mm)
    W370×W160×H125
  • Mass(g)
    6300
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : A609T
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    66 ~ 75
  • Width across flat dimension(mm)
    17 ~ 41
  • Insertion Angle(mm)
    19
  • Shape of Insertion Angle
    Hexagon/Square
  • Cosmetic Case Dimensions(mm)
    W370×W160×H125
  • Mass(g)
    6300
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)