(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Tire Socket for Impact Wrenches 6A-T

Tire Socket for Impact Wrenches 6A-T

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

Socket for attaching/detaching the outer nut of large bus/truck tires.
[Features]
· A 19.0 mm drive for impact and power tools.
· Sockets specifically for attachment/detachment of outer nuts and inner nuts for buses and trucks.
· Sizes are available for medium to large vehicles.
[Applications]
· Sockets specifically for attachment/detachment of outer nuts and inner nuts for buses and trucks.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Shape of Insertion Angle
    6 Sq.
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
Part Number
Width across flat dimension(mm)

Refine by

  • 30
  • 32
  • 33
  • 35
  • 38
  • 41
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30
35 Day(s)
-

Part Number : 6A-30T
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Width across flat dimension(mm)
    30
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    46
  • Dimension (D2)(mm)
    44
  • Dimension (L1)(mm)
    22
  • Dimension (D)(mm)
    25
  • Mass(g)
    620
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
32
Quote
-

Part Number : 6A-32T
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Width across flat dimension(mm)
    32
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    48
  • Dimension (D2)(mm)
    44
  • Dimension (L1)(mm)
    22
  • Dimension (D)(mm)
    25
  • Mass(g)
    650
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
33
45 Day(s)
-

Part Number : 6A-33T
Days to Ship 45 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Width across flat dimension(mm)
    33
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    49
  • Dimension (D2)(mm)
    44
  • Dimension (L1)(mm)
    28
  • Dimension (D)(mm)
    25
  • Mass(g)
    640
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
35
35 Day(s)
-

Part Number : 6A-35T
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Width across flat dimension(mm)
    35
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    50
  • Dimension (D2)(mm)
    44
  • Dimension (L1)(mm)
    28
  • Dimension (D)(mm)
    25
  • Mass(g)
    630
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
38
45 Day(s)
-

Part Number : 6A-38T
Days to Ship 45 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Width across flat dimension(mm)
    38
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    55
  • Dimension (D2)(mm)
    48
  • Dimension (L1)(mm)
    28
  • Dimension (D)(mm)
    30
  • Mass(g)
    760
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
41
35 Day(s)
-

Part Number : 6A-41T
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Width across flat dimension(mm)
    41
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    58
  • Dimension (D2)(mm)
    48
  • Dimension (L1)(mm)
    28
  • Dimension (D)(mm)
    35
  • Mass(g)
    755
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)